For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XRT VA - T shaped reducing fitting
Bill of material
XRT NW 10 08 08 HL VA
DES
Identifier
XRT NW 10 08 08 HL VA
SER
Series
Light
PRES
Pressure
PN 315 bar
OD1
Pipe diameter OD1
12 mm
OD2
Pipe diameter OD2
10 mm
OD3
Pipe diameter OD3
10 mm
L1
Length L1
24.0 mm
L2
Length L2
17.0 mm
L3
Length L3
24.0 mm
L4
Length L4
17.0 mm
L5
Length L5
24.0 mm
L6
Length L6
17.0 mm
SW
Width across flats SW
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.